anbringen
-
Beispielsätze:
- Durch das schnelle Anbringen können sie als flexible Transportsicherung dienen.
- BeschriftungshalterKennzeichnungen an Regalen und Arbeitseinrichtungen anbringen.
- Stabile Platten zum Anbringen von Stellfüßen, Rollen oder Ringschrauben an Profilkonstruktionen.
attach
Description:
Slimline Line 6 Profiles for fastening lightweight attachments. The ball latch plate is attached to the inside of the panel element. Attachments can be screw connected in all three spatial directions.
-
Example sentences:
- Slimline Line 6 Profiles for fastening lightweight attachments.
- The ball latch plate is attached to the inside of the panel element.
- Attachments can be screw connected in all three spatial directions.
fasten
Description:
Fastening Disc M5 is provided with a threaded blind hole. So it should not be used for profile connections in combination with fastening elements. For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).
-
Example sentences:
- Slimline Line 6 Profiles for fastening lightweight attachments.
- Fastening Disc M5 is provided with a threaded blind hole.
- So it should not be used for profile connections in combination with fastening elements.
- For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
fit
Description:
The term fit describes the dimensional relationship between two parts that have the same Nominal dimension but have been produced to tolerances that differ in terms of position and size. Consequently, the term fit also describes the Tolerance within which the actual dimensions of a hole and Shaft, for example, can vary. The finished part will exhibit either a clearance fit (such as in sliding and guiding applications) or an interference fit, which is also referred to as a press fit (Friction Resistance in the case of shrink joints). If tolerances permit both interference and clearance, the fit is known as a transition fit, which can fall into one group or the other during production. A distinction is also made between Basic hole and Basic shaft fit systems.
-
Example sentences:
- Sturdy Light Fitting for illumination of workplaces and machines.
- The Arm Rest is fitted to the front edge of the table top.
- Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.
fix
Description:
Mit zwei Fixierstücken wird die axiale Lage der Rolle festgelegt. Die axiale Lage der Rolle wird mit zwei Fixierstücken festgelegt. In fixed supports (valency of 3), the member is always tangentially adjacent.
-
Example sentences:
- Mit zwei Fixierstücken wird die axiale Lage der Rolle festgelegt.
- Die axiale Lage der Rolle wird mit zwei Fixierstücken festgelegt.
- In fixed supports (valency of 3), the member is always tangentially adjacent.
install
Description:
Processing the panel element for installing the Locking Systems. Simple aluminium conduits for installation of cables and hoses. Install the End Cap and Lubricating Systems on the bearing units.
-
Example sentences:
- Processing the panel element for installing the Locking Systems.
- Simple aluminium conduits for installation of cables and hoses.
- Install the End Cap and Lubricating Systems on the bearing units.
mount
Description:
Place the pulley over the guide pin onto the mounting plate Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use. The latter allows users to mount the drive on the slide.
-
Example sentences:
- Place the pulley over the guide pin onto the mounting plate Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use.
- The latter allows users to mount the drive on the slide.
adherir
ajustar
instalar
montar
sujetar
使固定
固定
安装
配合
Description:
配合是用来描述具有相同公称尺寸但是实际生产时公差大小和位置不同的两个部件之间的尺寸关系。 因此,配合这一术语也表明公差,例如孔和轴的实际尺寸,可能会变化。生产出的部件可以是间隙配合(如滑块和导轨),也可以是过盈配合,这是压力配合的一种(缩缝处的摩擦阻力)。如果公差同时涵盖过盈配合和间隙配合,那么这种配合就叫做过渡配合,其在产品生产过程中包含两种配合方式。 一个显著的区别存在于基准孔和的配合系统之间。