Deutsch

Anordnung (Feminine)

    Beispielsätze:
  • Die Anordnung der Komponenten folgte einem festgelegtem Rastermaß.
  • Damit eignet er sich für Verbindungen in beliebiger räumlicher Anordnung.
  • Werkstoffeigenschaften sind atomar betrachtet von der Anordnung der Atome abhängig.
English

arrangement (Neuter)

Description: As a result, they are ideal for fastenings in any spatial arrangement. In atomic terms, material properties depend on the arrangement of atoms. They are ideal for fastenings in any spatial arrangement.
    Example sentences:
  • As a result, they are ideal for fastenings in any spatial arrangement.
  • In atomic terms, material properties depend on the arrangement of atoms.
  • They are ideal for fastenings in any spatial arrangement.
English

array (Neuter)

Description: profiles and fasteners, floor elements, fastenings for panels and a whole array of attachments. Its impressive array of accessories includes Parts Containers, tool and accessory attachment points, a Drawer Unit and lights on the Overhang for glare-free lighting. This results in very high requirements for the work bench system, which has to support an array of organisational structures, particularly continuous assembly on a production line.
    Example sentences:
  • profiles and fasteners, floor elements, fastenings for panels and a whole array of attachments.
  • Its impressive array of accessories includes Parts Containers, tool and accessory attachment points, a Drawer Unit and lights on the Overhang for glare-free lighting.
  • This results in very high requirements for the work bench system, which has to support an array of organisational structures, particularly continuous assembly on a production line.
English

configuration (Neuter)

Description: Simple clamping technology for rapid reconfiguration, disassembly and extension. Corresponding configuration software will also be available shortly. This still involves a certain amount of setup and changeover time between different configurations.
    Example sentences:
  • Simple clamping technology for rapid reconfiguration, disassembly and extension.
  • Corresponding configuration software will also be available shortly.
  • This still involves a certain amount of setup and changeover time between different configurations.
English

layout (Neuter)

Description: Meist sind es standardisierte Layouts mit standardisierten Arbeitsanweisungen. Such documentation normally features standardised layouts and standardised operating procedures. Control and display elements must be arranged according to their importance and the system layout.
    Example sentences:
  • Meist sind es standardisierte Layouts mit standardisierten Arbeitsanweisungen.
  • Such documentation normally features standardised layouts and standardised operating procedures.
  • Control and display elements must be arranged according to their importance and the system layout.
English

set-up (Neuter)

English

structure (Neuter)

Description: with a view to analysing and optimising specific structures. There is no need for supporting structures in micro-stereolithography. A truss is a structure comprising several members.
    Example sentences:
  • with a view to analysing and optimising specific structures.
  • There is no need for supporting structures in micro-stereolithography.
  • A truss is a structure comprising several members.
  • This results in very high requirements for the work bench system, which has to support an array of organisational structures, particularly continuous assembly on a production line.
Spanisch

acomodo (Neuter)

Spanisch

estructura (Neuter)

Spanisch

matriz (Neuter)

Description: Una matriz A es una estructura para acomodar elementos (por ejemplo, números) en filas m y columnas n. A continuación se presenta una estructura de muestra: $A=\left( \begin{matrix} {{A}_{11}} & {{A}_{12}} & {{A}_{13}} \\ {{A}_{21}} & {{A}_{22}} & {{A}_{23}} \\ {{A}_{31}} & {{A}_{32}} & {{A}_{33}} \\\end{matrix} \right)$ Esta forma de matriz se llama matriz $m\times n$ . Los diferentes tipos de matrices incluyen: Matriz de identidad Matriz diagonal Matriz triangular Vector En las matrices diagonales, solo la diagonal principal ( ${{A}_{11}},{{A}_{22}},{{A}_{33}},...$ ) cuenta con elementos diferentes a 0. Una matriz de identidad $I$ comparte esta estructura pero también cuenta con una característica especial en la que todos los elementos en su diagonal principal son 1. Si todos los elementos por encima o debajo de la diagonal principal en una matriz son 0, es una matriz triangular. Si una matriz está compuesta por una fila o una columna solamente, se llama vector de fila o columna (matriz). Las matrices pueden sumarse o restarse. La multiplicación, así como la transposición de una matriz, también es posible. La segunda se identifica agregando una T en superíndice a la matriz ( ${{A}^{T}}$ ). Esta operación involucra la transportación de las filas de la matriz en columnas y viceversa. Una matriz es simétrica a su contraparte transpuesta. Es asimétrica o antisimétrica respecto de la matriz transpuesta si el signo +/- es invertido, es decir, ${{A}^{T}}=-A$ . Una matriz inversa, también llamada matriz recíproca ( ${{A}^{-1}}$ ), es una matriz que corresponde a la matriz de identidad cuando se multiplica por su matriz original. Aplica la fórmula $A\cdot {{A}^{-1}}=I$ .
Chinesisch

布局 (Neuter)

Chinesisch

布置 (Neuter)

Chinesisch

结构 (Neuter)

Chinesisch

设置 (Neuter)

Chinesisch

配置 (Neuter)