Förderband
-
Beispielsätze:
- Der Arbeitsplatz ist mit einem Förderband in den Materialfluss integriert.
- .
- Der Transport der Werkstücke kann auch auf dem Förderband bewerkstelligt werden.
- Der Gurtförderer wird auch als Bandförderer, Gurtbandförderer oder Förderband bezeichnet.
belt conveyor
Description:
Belt conveyors are also known as band conveyors, flat-belt conveyors or conveyor belts. They can be designed as fixed or mobile systems and come under the category of continuous conveyors. Belt conveyors are used to transport unit loads (e.g. packages) and bulk material. They are also suitable for use over long distances. Belt conveyors are equipped with one or more drive pulleys, idler rollers, return idlers, returning stations, guide rollers and a continuous horizontal or slightly inclined tensioned belt made of rubber, plastic or cotton. The belts can have various profiles and edging. The Material to be conveyed is tipped onto the belt and falls into a collection hopper once it has completed its journey. Filling funnels, terminal trippers, ejectors and ploughs can also be installed. To ensure that granular goods do not fall off the sides of the conveyor, angled rollers can be installed at regularly spaced intervals to give the belt a trough-like shape. A tensioning station ensures that the belt is taut at all times. Reversing belts can be operated in two directions.
-
Example sentences:
- Belt conveyors are also known as band conveyors, flat-belt conveyors or conveyor belts.
- Belt conveyors are used to transport unit loads (e.
- Each carriage on a cross-belt sorter is equipped with a belt conveyor that runs at a right angle to the direction of movement.
conveyor belt
Description:
The work bench is integrated into the flow of materials via a conveyor belt. The conveyor belt became a symbol of the industrial age. Workpieces can also be transported on a conveyor belt.
-
Example sentences:
- The work bench is integrated into the flow of materials via a conveyor belt.
- The conveyor belt became a symbol of the industrial age.
- Workpieces can also be transported on a conveyor belt.
- Belt conveyors are also known as band conveyors, flat-belt conveyors or conveyor belts.
banda transportadora
Description:
Las bandas transportadoras también se conocen como cintas transportadoras o transportadoras de banda plana. Pueden diseñarse como sistemas fijos o móviles y caen en la categoría de . Las bandas transportadoras se usan para transportar cargas unitarias (por ejemplo, paquetes) y materiales a granel. También son adecuadas para su uso en distancias largas. Las bandas transportadoras están equipadas con una o más poleas de transmisión, rodillos libres, rodillos libres de retorno, estaciones de retorno, rodillos guía y una banda tensionada horizontal o ligeramente inclinada hecha de hule, plástico o algodón. Las bandas pueden tener diferentes perfiles y bordes. El material a ser transportado es volteado sobre la banda y cae en la tolva de recolección una vez que ha completado su recorrido. También se pueden instalar embudos de llenado, disparadores terminales, eyectores y arados. Para asegurar que los artículos granulados no se caigan por los lados de la transportadora, se pueden instalar rodillos angulados en intervalos espaciados regularmente para dar a la banda una forma acanalada. Una estación de tensión asegura que la banda esté tensa en todo momento. Las bandas reversibles se pueden operar en dos direcciones.