Haltekraft
-
Beispielsätze:
- Die Haltekraft ist von der Beschaffenheit der Anpressfläche abhängig.
- Die Haltekraft ist stark von der Beschaffenheit der Anpressfläche abhängig.
- Sie können bis zu 5 mm kürzer zugesägt sein, ohne dass es zu einer Verminderung der Haltekraft der Verbindung kommt.
holding force
Description:
The holding force is dependent on the condition of the surface where clamping pressure is applied. The holding force is highly dependent on the condition of the surface where clamping pressure is applied. They can be cut up to 5 mm shorter without affecting the holding force of the fastening.
-
Example sentences:
- The holding force is dependent on the condition of the surface where clamping pressure is applied.
- The holding force is highly dependent on the condition of the surface where clamping pressure is applied.
- They can be cut up to 5 mm shorter without affecting the holding force of the fastening.
holding power
retention force
Description:
Screw for reinforcing the retention force of Caps 8 (PA-GF) in the core bores of Profiles 8.
-
Example sentences:
- Screw for reinforcing the retention force of Caps 8 (PA-GF) in the core bores of Profiles 8.