Deutsch

Regal (Neutrum)

    Beispielsätze:
  • Regalböden können millimetergenau im SystemMobil platziert werden.
  • Aus Regalböden kann das Transportgut einfach herausgenommen werden.
  • Dies gilt auch für die Platzierung von Zwischenwänden oder Regalen.
English

rack (Neutrum)

Description: Racks are machine elements that are usually used to convert a rotary motion into a straight-line motion or vice-versa. The are straight and feature evenly distributed teeth. In rack drives, a gearwheel engages with the gaps between the teeth on the rack. The geometry of a rack is that of a gearwheel that has been unwound. The pitch is the distance between one tooth and the next. Dividing the pitch by ? gives you the module. Just like gearwheels, racks can have involute, cycloid, pin or conchoidal gearing. If a rack and a gearwheel with involute gearing are combined, the teeth of the rack have a straight flank geometry.
    Example sentences:
  • The closed side panel gives the Angle Bracket its high load-carrying capacity.
  • Plastic wheel rim that leaves no visible tracks behind it.
  • They can roll against a track in the lower part and upper part.
English

shelf (Neutrum)

Spanisch

anaquel (Neutrum)

Spanisch

estante (Neutrum)

Chinesisch

货架 (Neutrum)