Deutsch

Ring-Pendellager (Neutrum)

English

self-aligning ball bearing (Neutrum)

Description: Self-aligning ball bearings are a type of rolling-element Bearing that uses spherical Rolling elements. In self-aligning ball bearings, two rows of balls run in channels in the inner ring. The raceway of the outer ring takes the form of a sphered groove. As a result, the inner ring with the two rows of balls can pivot. This pivoting motion enables the Ball bearing to align itself. Self-aligning ball bearings are used when it is not possible to guarantee the equiaxiality of bearings, e.g. because of deflection in the Shaft. Due to their self-aligning action, the inner rings of the bearings can be fastened to the shafts with tapered sleeves, clamping sleeves or withdrawal sleeves via a tapered bore. Self-aligning ball bearings are often used as pedestal bearings and Flange bearings, but are also frequently used as bearings for longer shafts.
Chinesisch

调心球轴承 (Neutrum)

Description: 调心球轴承是一种采用球形滚动元件的滚动轴承。在调心球轴承中,两排球在内环的通道内运动。外环的轨道采取球形槽的形式。结果导致具有两排球的内环可沿枢轴旋转。旋转运动可以使球轴承自行调心。 当无法保证轴承的等轴性时,例如由于轴的挠曲现象的影响,通常会使用调心球轴承。由于它们的自调心运动,轴承的内环可采用锥形衬套、紧固套或拆卸套通过圆锥孔来紧固在轴上。 调心球轴承通常被用于轴承座轴承和法兰轴承上,但是也常常被应用在长轴上。