dicht
-
Beispielsätze:
- Alle Türen oder Zugangsöffnungen können rundum abgedichtet werden.
- Mit extralangen Bürsten entstehen winddichte Durchgänge für Kabel.
- Augen können sich an eine große Breite von Leuchtdichten anpassen.
close
Description:
Some cross-sections incorporate closed grooves that can be easily opened. The closed side panel gives the Angle Bracket its high load-carrying capacity. Acceleration causes the sand to adhere closely to the model.
-
Example sentences:
- Some cross-sections incorporate closed grooves that can be easily opened.
- The closed side panel gives the Angle Bracket its high load-carrying capacity.
- Acceleration causes the sand to adhere closely to the model.
compact
Description:
As a result, the entire guide axis is compact and sealed. Compact industrial light for use with safety low voltage supply. The compact design of the drive elements is a particularly beneficial feature.
-
Example sentences:
- As a result, the entire guide axis is compact and sealed.
- Compact industrial light for use with safety low voltage supply.
- The compact design of the drive elements is a particularly beneficial feature.
dense
Description:
Mechanische Adaption der kundenseitig ausgewählten Antriebe ist eine unserer Dienstleistungen. They are very suitable for use in concrete and can also be used in natural stone (dense structure). Wichtig ist das Vorhandensein der unterschiedlichsten Werkzeuge die für die unterschiedlichsten Reparaturen benötig werden.
-
Example sentences:
- Mechanische Adaption der kundenseitig ausgewählten Antriebe ist eine unserer Dienstleistungen.
- They are very suitable for use in concrete and can also be used in natural stone (dense structure).
- Wichtig ist das Vorhandensein der unterschiedlichsten Werkzeuge die für die unterschiedlichsten Reparaturen benötig werden.
leakproof
tight
Description:
The tightening torque for the tensioning screw must not exceed 3 Nm. Tighten the right and left adjusting screws alternately. This generates the drag torque (2 Nm) when tightening the screw.
-
Example sentences:
- The tightening torque for the tensioning screw must not exceed 3 Nm.
- Tighten the right and left adjusting screws alternately.
- This generates the drag torque (2 Nm) when tightening the screw.