一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

保持力 (n)

Haltekraft (f)

holding force (n)


The holding force is dependent on the condition of the surface where clamping pressure is applied.

The holding force is highly dependent on the condition of the surface where clamping pressure is applied.

They can be cut up to 5 mm shorter without affecting the holding force of the fastening.

holding power (n)

retention force (n)


Screw for reinforcing the retention force of Caps 8 (PA-GF) in the core bores of Profiles 8.

fuerza de retención (n)

potencia de retención (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站