一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

孔径 (n)

Öffnung (f)


Alle Türen oder Zugangsöffnungen können rundum abgedichtet werden.

Eine Bohrung zur Festlegung des Endes der Öffnung wird nicht benötigt.

Auch der Kantenschutz bei Öffnungen von Kabelkanälen wurde verbessert.

aperture (n)


This makes it easier to create a sealed unit: simply add Lip Seal 8 - XMS to the existing aperture - no change in door dimensions is required.

This makes it easier to create a sealed unit: simply add Lip Seal 8 - XMS to the existing aperture - no change in door dimensions is required.

Because of the loading and unloading apertures, it is not possible to fit diagonal struts to the rear supports.

opening (n)


All doors and access openings can be fitted with an all-round seal.

No hole is required to define the end of the opening.

Better edge protection has also been introduced for the openings of cable conduits.

orifice (n)

port (n)


Slide the prepared carriage onto the support rail.

The height of the table is adjusted via the position of the table top supports.

It offers effective support for heavily loaded profile connections.

apertura (n)

orificio (n)

puerto (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站