一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

轮廓 (n)

Umriss (m)


Mit dem Laserstrahl können komplexe Umrisse auch an schlecht zugänglichen Stellen hergestellt werden.

contour (n)


The form of Support Arm X 6-8 corresponds to the clean contour of profile form X.

for the ultimate in functionality, precise contours and no protruding edges.

The special Angle Brackets X Zn and Hinges, heavy-duty X are adapted to profile contour X.

outline (n)


The section on steel tube systems outlines the key features of these products.

The content outlined above is to be presented as usual on the morning of the training day.

The factors outlined here are easy to apply when discussing standalone work benches.

profile (n)


A special Lid Profile is used to seal the conduit.

So it should not be used for profile connections in combination with fastening elements.

Die Innenecke der Winkelprofile ist mit einem Freistich versehen.

contorno (n)

perfil (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站