一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

轴向应力 (n)

Axialspannung (f)

axial stress (n)


The multiaxial stress state is replaced by a representative equivalent stress.

The maximum shear stress criterion is used to determine the maximum load-bearing capacity of a component subjected to multiaxial stresses.

A material's flow stress kf in pascal (Pa, N/m2) is the force F in a uniaxial stress state based on the cross-sectional area (A) that is needed to reach and sustain plastic flow and to achieve permanent deformation.

esfuerzo axial (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站