Loading [MathJax]/jax/output/HTML-CSS/fonts/TeX/fontdata.js
This website uses cookies. Cookies are used for the user interface and web analytics and help to make this website better.

一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

楔子 (v)

verkeilen (v)

key (v)


These connections are made using a 5 A/F Allan key.

Key-Kit mit 5 Innensechskantschlüsseln mit zentralem Sicherheitsstift.

Key kit containing 5 Allan keys, each with a central hole to accommodate the pin in pin hex screws.

wedge (v)


The number of cutters, the shape of the cutting wedge and the alignment with the material can be defined.

Slide Strip Wedge Inserts, meanwhile, ensure a smooth transition from one level to the other.

Slide Strip 8 can be combined with Slide Strip Wedge 8 (this functions as an end and lead-in piece).

acuñar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站