一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

扭矩 (n)

Drehmoment (n)


Vor dem Anziehen stellen wir das Gerätedrehmoment ein, je nach Größe, in diesem Falle für die KLE 8.

torque (n)


The tightening torque for the tensioning screw must not exceed 3 Nm.

The linear guide system is best placed to accommodate this type of torque.

This generates the drag torque (2 Nm) when tightening the screw.

torsional moment (n)


A torsional moment is created, for example, by the action of a transverse force and a lever arm d.

Bending moments and torsional moments can also do deformation work.

Torsion is a load state that causes twisting ? due to the action of a torsional moment MT.

momento de torsión (n)

torque (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站