Loading [Contrib]/a11y/accessibility-menu.js
Diese Website verwendet Cookies. Cookies werden zur Benutzerführung und Webanalyse verwendet und helfen dabei, diese Website besser zu machen.

Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

Verwendung (f)


In Lichtbogen-Öfen wird Stahl zur weiteren Verwendung eingeschmolzen.

Das modulare Antriebskonzept erlaubt die Verwendung beliebiger Motoren.

Die Verwendung eines Akkuschraubers und von Schmiermittel wird empfohlen.

application (n)


For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).

The three design variants have been developed to provide the optimum solution for a range of different applications.

The four design variants have been developed to provide the optimum solution for a range of different applications.

usage (n)


However, the thickness of the table top is planned for usage requirements.

Despite their imposing size, the doors exhibit exceptional precision over long-term usage.

All other components satisfy the fundamental requirements for ESD-safe usage.

use (n)


A special Lid Profile is used to seal the conduit.

So it should not be used for profile connections in combination with fastening elements.

For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).

utilisation (n)


The term 'utilisation' refers to the ratio between the calculated and permissible load.

Carousel racks offer a high storage density thanks to their small footprint coupled with good utilisation of the room height.

This high and balanced level of utilisation is also known as the principle of uniform stress or load distribution.

使用 (n)

应用 (n)

aplicación (n)

utilización (n)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!