Wählen Sie eine
oder mehrere Sprachen aus
The Connection Profile Braces 8 are ready-to-install kits complete with screws and nuts.
The contact surface can also be adapted to suit the load (e.g. for profile braces).
Adjustable Stand Foot Side Brace 8 is used to provide lateral support to an enclosure erected using Adjustable Stand Foot 8.
Every strut is inherently stable because it is fastened individually.
Small dimensions enable installation directly adjacent to a vertical strut.
One click and it's ready - it really can be that easy to fit a strut.