Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

Stütze (f)


Die Armstütze wird an der Vorderkante der Tischplatte angebracht.

Sie unterstützen sowohl den manuelen wie den maschinellen Antrieb.

Sie unterstützen sowohl den manuellen wie den maschinellen Antrieb.

backing (n)


The Sound-Insulating Material has a self-adhesive backing, making it particularly easy to use.

Strain gauges are normally applied to a foil backing that is then attached to the component using a special adhesive.

It is fastened in place using hook-and-loop pads that can either be bonded to a table top via their self-adhesive backing or screwed into place on a profile.

brace (n)


The Connection Profile Braces 8 are ready-to-install kits complete with screws and nuts.

The contact surface can also be adapted to suit the load (e.g. for profile braces).

Adjustable Stand Foot Side Brace 8 is used to provide lateral support to an enclosure erected using Adjustable Stand Foot 8.

bracket (n)


The closed side panel gives the Angle Bracket its high load-carrying capacity.

When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.

This alteration has been introduced for all Roller Conveyor St Fastening Brackets.

pillar (n)


Drilling Jig 8 ensures easy machining on a pillar drill.

As the Shaft is hardened, the profile is laid on its side and a hole cut from above on a pillar drill.

We're using a pillar drill and the relevant technical specifications - which will vary depending on whether you're assembling a KLE 6 or a KLE 8.

rest (n)


The Arm Rest is fitted to the front edge of the table top.

Long 'cycle times', removal operations can be interrupted, restricted space

Appropriate lighting and unrestricted handling areas support a fatigue-free working environment.

support (n)


Slide the prepared carriage onto the support rail.

The height of the table is adjusted via the position of the table top supports.

It offers effective support for heavily loaded profile connections.

支持 (n)

支架 (n)

柱子 (n)

返回 (n)

apoyo (n)

pilar (n)

soporte (n)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!