Wählen Sie eine
oder mehrere Sprachen aus
Das Podestsystem wird durch das TPS Geländersystem ideal ergänzt.
Podestklammern werden ohne Profilbearbeitung von oben verschraubt.
Seite A und C entsprechen der Podestbreite, B und D der Podesttiefe.
Platforms built using TPS provide an elevated working platform or a landing between the different flights of a stairway.
However, it is also ideal for marking steps or landings.
The specially shaped Frame Profile is used to build stairway landings, gangways and working platforms.
The TPS guard-rail system is the perfect complement to the platform system.
Platform Cleats are screwed into place from above with no need for profile machining.
Sides A and C represent the width of the platform, B and D the depth.