Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

Nut (f)


In such a case, the square nut can be removed from the Multiblock.

Die Schalter werden mittels Klemmung in der Aufnahmenut gehalten.

Bei einigen Querschnitten ist die Nutabdeckung einfach zu öffnen.

groove (n)


Some cross-sections incorporate closed grooves that can be easily opened.

It can also be used to safely cover over cables that have been routed through a groove.

Profile Tubes are available with up to four grooves according to requirements.

keyway (n)


Internal broaches are used to produce inner profiles (e.g. keyways, multi-edged openings, internal gears), while external broaches are used to create profiles (gear segments).

In the case of Coupling Halves with bores, simple machining (reboring, parallel keyway, etc.) is required to ensure they match the drive output shaft of gearboxes/motor drives.

slot (n)


Slot the carriage onto the ready-prepared Profile.

They can be adjusted to the thickness of the panel elements by means of mounting slots.

T-Slot Sliders and Slide Guides for simple guides along the profile grooves.

槽 (n)

键槽 (n)

paso de chaveta (n)

ranura (n)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!