Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

kuppeln (v)

connect (v)


So it should not be used for profile connections in combination with fastening elements.

For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).

The transfer systems are permanently connected to the work benches.

couple (v)


A force couple is a pair of opposing forces F of equal magnitude.

Thermometers based on the Seebeck effect are also called thermocouples.

This process is primarily used in applications that demand fast processing coupled with high precision.

力偶 (v)

acoplar (v)

conectar (v)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!