Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

Konsole (f)


Der Flansch kann aber auch direkt mit der Konsole verschraubt werden.

Formal entspricht die Konsole X 6-8 der klaren Kontur der Profilform X.

Mit der Köcherkonsole bleiben Werkzeuge und Kleinteile immer in Reichweite.

bracket (n)


The closed side panel gives the Angle Bracket its high load-carrying capacity.

When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.

This alteration has been introduced for all Roller Conveyor St Fastening Brackets.

console (n)


Rubber feet stop the console moving around and protect the table top

The Holder Console keeps tools and small parts within easy reach.

Particularly suitable for constructing operating consoles of any length, manual control boxes or similar applications.

knee (n)


Stanchions, hand-rails and knee-rails reduce the risk of injuries.

The Knee-Rail Angle Fastener connects knee-rails to guard-rail stanchions.

The integrated joint enables users to build a knee-rail at any angle.

panel (n)


Processing the panel element for installing the Locking Systems.

The closed side panel gives the Angle Bracket its high load-carrying capacity.

Panel sawing (guided circular saw for cutting panels)

support (n)


Slide the prepared carriage onto the support rail.

The height of the table is adjusted via the position of the table top supports.

It offers effective support for heavily loaded profile connections.

控制台 (n)

支撑件 (n)

面板 (n)

consola (n)

panel (n)

rodilla (n)

soporte (n)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!