Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

Klammer (f)


Podestklammern werden ohne Profilbearbeitung von oben verschraubt.

Dann ist der Verschlussklipp die Klammer, die alles wieder zusammenhält.

Die Nachgiebigkeit der Podestklammer erlaubt den erforderlichen Schwenkradius.

bracket (n)


The closed side panel gives the Angle Bracket its high load-carrying capacity.

When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.

This alteration has been introduced for all Roller Conveyor St Fastening Brackets.

clamp (n)


Profiles are connected using Clamp-Profile Fasteners.

The panels can be fixed in place manually using Slide Clamps.

Profile processing for interconnecting Clamp Profiles.

clip (n)


The axial position of the roller is maintained by two centring clips.

Unlike adhesive strips, the clip can be removed without leaving any traces behind.

It's the Fixing Clip that will hold it together after installation.

cramp (n)


In extreme cases, it can lead to head-related illnesses (cramps, collapse, heatstroke).

However, it is permissible to factor an undercut of up to 3 cm into the depth measurement of the tread in cramped conditions.

夹具 (n)

夹子 (n)

支架 (n)

铁夹钳 (n)

abrazadera (n)

clip (n)

soporte (n)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!