Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

Heben (n)

elevate (v)


Mesh and elevated side frames ensure that stored goods do not fall off the racks.

This sets it apart from a bridge crane, which usually runs on elevated rails.

Platforms built using TPS provide an elevated working platform or a landing between the different flights of a stairway.

hoist (v)


Brakes that are fitted to hoists must apply their full braking action immediately on actuation.

The hoisting devices are usually powered electrically, hydraulically or pneumatically.

A crane trolley with hoist usually moves along the bridge girder, unless the gantry crane features a rail-mounted slewing crane.

lift (v)


It is not intended for continuous lifting operations in automated industrial processes.

Manually operated high-lift pallet trucks are rarely used.

Counterbalance fork-lift trucks are motorised floor conveyors.

lifting (n)


It is not intended for continuous lifting operations in automated industrial processes.

It is screwed to the fastening elements of the Lifting-Door Bearing Sets.

To ensure smooth operation, the lifting door uses a chain and counterweight.

raise (v)


The ESD-safe Tray is a shelf with an all-round raised edge that stops its contents falling off.

However, raised bumps arranged in a circle keep tools in place.

It can be set up for one of two different height ranges - one for a standard sitting position the other for a raised sitting position.

raising (n)


The Table Column Set is a moving device for the separate raising and lowering of a working surface and accessories.

After raising the bar in terms of flexibility, cost-efficiency and quality, the Toyota Production System was taken as the prime example of lean production in action.

The electrical, height-adjustable work bench is a moving device for the separate raising and lowering of the working surface and accessories.

wind (v)


Die Befestigungsscheibe M5 hat eine Sackloch-Bohrung mit Gewinde.

Ihre Geschwindigkeit ist auf sechs Kilometer pro Stunde begrenzt.

Mit den 3 Gewindestiften kann die Einstellung dann fixiert werden.

提升 (n)

缠绕 (v)

alzando (n)

alzar (v)

elevando (n)

elevar (v)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!