Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

Größe (f)

amount (n)


The quality and amount of lighting in the area need to be determined.

The need for tools varies depending on the type and amount of work that is being carried out.

Standing and seated working positions require different amounts of leg room.

magnitude (n)


It can be depicted as a vector quantity based on its magnitude, direction and location.

A force couple is a pair of opposing forces F of equal magnitude.

Direct current is a continuous electric current that flows in one direction only, without substantial variation in magnitude.

quantity (n)


Fill quantity: approx. 1 ml per End Cap and Lubricating System and maintenance interval.

In principle, stocks are to be recorded individually according to type, quantity and value.

The desired quantity of the product is then adopted in the parts list.

size (n)


A person's physical strength will also vary according to their age, body size, weight and gender.

Depending on the profile size and load, several pairs may be necessary.

The height-adjustable work bench - ideal for users of all sizes.

variable (n)


Die Variable t steht für die Wanddicke des dünnwandigen Bauteils.

The variable t represents the wall thickness of the thin-walled component.

Die modulare Rollenführung erlaubt zudem sehr variable Schlittenlängen.

大小 (n)

数量 (n)

cantidad (n)

tamaño (n)

variable (n)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!