Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

Gestell (n)

base (n)


The basic shape is based on the geometry of the handling area.

TPS is based on a small number of special and extremely versatile components.

The table modules are based on clear, uniform design principles.

frame (n)


Work bench F 2 FOne space-saving frame for two work benches.

The basic frame is made of MB components, and that's just for extra stability.

All table frames that are used must be height adjustable.

rack (n)


The closed side panel gives the Angle Bracket its high load-carrying capacity.

Plastic wheel rim that leaves no visible tracks behind it.

They can roll against a track in the lower part and upper part.

stand (n)


No building standards stipulate which direction stairways should take.

Die genutzten Verfahren sind vom Zustand der Werkstoffe abhängig.

Standard foundry Croning sand is sintered in layers.

框架 (n)

站立 (n)

货架 (n)

base (n)

estante (n)

marco (n)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!