Loading [MathJax]/jax/output/HTML-CSS/fonts/TeX/fontdata.js
Diese Website verwendet Cookies. Cookies werden zur Benutzerführung und Webanalyse verwendet und helfen dabei, diese Website besser zu machen.

Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

gesperrt (adj)

blocked (adj)


Increasing the voltage above the permissible maximum value with a blocked thyristor also causes ignition .

closed (adj)


Some cross-sections incorporate closed grooves that can be easily opened.

The closed side panel gives the Angle Bracket its high load-carrying capacity.

Shipping documents are enclosed in the dispatch area and the goods are then loaded.

disabled (adj)


Height-adjustment systems are essential on any good work bench designed for disabled users.

Excellent adjustability and variability is an important requirement for a work bench designed to accommodate disabled users.

Since undercuts present a trip hazard, they are not suitable for stairways that are to be used by children, ill or disabled people.

inaccessible (adj)


When fitting Hinges Al, light duty in the 4 mm door gap between the door and the fixed door frame (designation "4"), the fastening screws are concealed so as to be inaccessible when the door is closed.

When fitting Hinges Al, light duty in the 4 mm door gap between the door and the fixed door frame (designation "4"), the fastening screws are concealed so as to be inaccessible when the door is closed.

inhibited (adj)

locked (adj)


The Drawer Unit can be locked using a central lock.

It can be folded into virtually any position and then locked in place.

The conduit elements are simply locked into each other.

unserviceable (adj)

不能使用的 (adj)

关闭 (adj)

失效 (adj)

抑制 (adj)

阻塞 (adj)

难达到的 (adj)

bloqueado (adj)

cerrado (adj)

deshabilitado (adj)

inaccesible (adj)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!