Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

Geländer (n)


Das Podestsystem wird durch das TPS Geländersystem ideal ergänzt.

Mit TPS lassen sich Geländer und Podeste passend zur Treppe ergänzen.

Der Knieleisten-Winkelverbinder dient als Verbindung zum Geländerpfosten.

balustrade (n)

guard-rails (n)


TPS can also be used to build guard-rails and platforms to match the stairway.

Safe guard-rails need a knee-rail to stop users falling through the gap under the hand-rail.

The absence of any gaps boosts both the stability and safety of guard-rails.

hand rail (n)


The Hand Rail Cap covers over the end of a hand-rail to minimise the injury risk from cut edges.

Cylindrical profiles are ideal for use in hand rails, tables, shelves and ancillary factory equipment such as signage.

All open grooves and ends can be closed using Cover Profile 8 and the Hand Rail Cap.

rail (n)


Slide the prepared carriage onto the support rail.

The TPS guard-rail system is the perfect complement to the platform system.

Stanchions, hand-rails and knee-rails reduce the risk of injuries.

railing (n)


The horizontal profiles act as railings and keep the payload securely on board during transportation.

If necessary, a railing can be installed to keep workpieces on track.

Fitted to the side of the Castor Rail, the railing made of Profiles 5 gives your products the support they need to stay on track.

栏杆 (n)

barandales (n)

barandilla (n)

riel (n)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!