Wählen Sie eine
oder mehrere Sprachen aus
A transformer essentially comprises two coils (N1, N2) and an iron core made up of insulated metal sheets designed to reduce eddy currents.
In doing so, the punch penetrates the sheet without causing any cracks.
The storage surfaces made from Perforated Sheet create easy-to-clean stowage space.
During three-stage counter cutting, an initial cut is first made on the sheet material.
Thanks to their deep slot, the special Clamp Profiles offer clear advantages over standard profiles, particularly with regard to panel such as Corrugated Mesh or thin Sheet Material, which are not inherently stable.