Loading [Contrib]/a11y/accessibility-menu.js
Diese Website verwendet Cookies. Cookies werden zur Benutzerführung und Webanalyse verwendet und helfen dabei, diese Website besser zu machen.

Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

Hülle (f)

enclosure (n)


The appropriate protective enclosure is supplied automatically).

This large protective enclosure has been designed to provide easy access.

Panels for Table Tops and Storage, Guards and Enclosures ...

envelope (n)


Two exponential decay functions envelope the oscillation function.

jacket (n)

sheath (n)


It comes with PVC sheathing to prevent objects slipping out of place.

The robust plastic sheathing (PA) stops metal coming into contact with metal.

Timing belts consist of high-strength steel wires with a sheathing made from low-abrasion polyurethane.

shell (n)


A grab comprises two jaws (also called clamshells) usually made of steel that are connected on one side to a hinge in a way that enables rotation.

Once the melt has been poured into the mould, solidification can be straight-walled, rough-walled and sponge-like (exogenous solidification) or shell-forming (endogenous).

In conjunction with the End Cap and Lubricating Systems, the Roller Profile acts as a bearing shell and safety cover, as well as providing protection against soiling.

包络 (n)

壳 (n)

护套 (n)

文件套 (n)

concha (n)

cubierta (n)

funda (n)

sobre (n)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!