Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

entleeren (v)

discharge (v)


The tread plate is made from a plastic with ESD (electrostatic discharge) properties.

The information does not discharge the user from the obligation to carry out his own assessments and checks.

Each year in industry, electrostatic discharges cause damage that runs into the millions.

drain (v)


The gap makes platforms easier to clean and ensures liquids can drain away.

Platform Cleats produce a consistent gap that allows liquids to drain away, for example.

Alternatively, users can create gaps in their platform surfaces if efficient drainage is required.

empty (v)


Return lines for empty workpiece carriers should also be includedas necessary.

This ensures that materials are always available, while the empty containers can also be returned.

It is easy to design a customised material provisioning system that includes a return facility for empty containers.

evacuate (v)

unload (v)


They are used to transport pallets and to load/unload trucks.

Allow for the height of the SLC (small load carriers) plus sufficient free space to enable loading and unloading.

Transport containers are safely transported and unloaded at the right place thanks to selective actuation.

排放 (v)

撤离 (v)

空的 (v)

空载 (v)

descargar (v)

drenar (v)

evacuar (v)

vaciar (v)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!