Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

entwerfen (v)


Ausdehnungsgerechtes Konstruieren berücksichtigt den Effekt der Ausdehnung beim Entwerfen von Maschinen, Apparaten und Geräten.

Das große Produktspektrum unterstützt Konstrukteure dabei, maßgeschneiderte Lösungen zu entwerfen, die immer wieder angepasst und verändert werden können.

design (v)


The three design variants have been developed to provide the optimum solution for a range of different applications.

The four design variants have been developed to provide the optimum solution for a range of different applications.

For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.

draft (v)


From a technological perspective, the air temperature should be no lower than absolutely necessary and drafts should be minimised as far as possible.

Air temperature, humidity, air speed (draft) and thermal radiation (machines, lamps, wall areas, windows) should be optimally harmonised with the energy-based workload.

In an office environment, partition walls such as these are often used as screening or draft excluders.

draw up (v)


The Contractor shall draw up and supply a measurement report for test equipment.

An integral component of VolksBot Lab is a high-quality laser scanner that enables the robot to perform accurate surveys to identify its location and draw up maps.

The results can be used to draw up noise registers that pinpoint noise zones which require special protective measures (hearing protection, screening).

engineer (v)


A basic hole is one of the systems of fit employed in mechanical engineering.

The aim is to improve coordination between engineering and production.

Contemporary styling for profiles and accessories adds a new dimension to mechanical engineering.

工程师 (v)

设计 (v)

起草 (v)

dibujar (v)

diseñar (v)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!