Wählen Sie eine
oder mehrere Sprachen aus
Beim Saugformen entsteht eine optimale Verdichtung der Form um das Modell.
The density and porosity of the pressed material decreases the finer the powder grains are and as the compaction pressure, sintering temperature and time increases.
Spray forming (spray compaction) is a method of producing semi-finished products, coatings and near-net-shape components by spraying a molten metal through a nozzle onto a substrate or receiving surface.
Upsetting processes include surfacing, compression surface finishing and sizing.
Compression energy (sound pressure) and kinetic energy (sound particle velocity in ) are transported as sound energy and converted into each other.
As a rule, the flow curve is generated at room temperate in a uniaxial tensile test in the area of uniform elongation or in a uniaxial compression test.
The proliferation of shadows on the working surface can irritate users and impair their concentration.
This can lead to tiredness, lack of concentration and even to skin problems and respiratory complaints.
Some work requires users to maintain an appropriate level of concentration.