Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

Buchse (f)


Die Litzen werden mittels Federkraftanschluss in der Buchse geklemmt.

Komplette Einheit aus Kugelhülsenbuchse mit eingepresster Linear-Kugelhülse.

Kugelhülseneinheiten sind Buchsen, in die Linear-Kugelhülsen eingesetzt sind.

bush (n)


Complete unit consisting of steel sleeve with press-fitted Ball Bush.

Ball-Bearing Guide Bush Units consist of sleeves accommodating the Ball Bushes.

Both the Shaft-Clamp Block and Ball-Bush Block are held in stock.

bushing (n)


Using a 6 A/F Allan key, simply turn the self-tapping threaded bushing anti-clockwise to drive it into the groove of the first profile via the end face.

jack (n)


Pallet jacks come under the category of hand-operated floor conveyors.

Pallet jacks have a load-bearing capacity of two to three metric tons.

Tillers are used to steer the pallet jacks and operate the hydraulic elevator unit.

sleeve (n)


Complete unit consisting of steel sleeve with press-fitted Ball Bush.

Ball-Bearing Guide Bush Units consist of sleeves accommodating the Ball Bushes.

The two centring sleeves help to ensure the components are centrally aligned.

socket (n)


Hexagon Socket Head Cap Screws must be secured against working loose.

The wires are held securely in the socket by means of a spring-force connection.

Robust, industrial quality Multi-Socket Power Strip for your work benches.

千斤顶 (n)

套筒 (n)

插座 (n)

衬套 (n)

buje (n)

cojinete (n)

gato (n)

socket (n)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!