Wählen Sie eine
oder mehrere Sprachen aus
Außen- und Kerndurchmesser können mit einer Fadenkreuzabtastung gemessen werden.
Individual products can be faded out by right-clicking on them and selecting the appropriate menu item under Part Options.
Bei einer rein translatorischen Bewegung sind alle Bewegungspfade parallel zueinander.
Sound-Insulating Material can be used to lessen the effect of noise emissions on the environment and is suitable for both complete enclosures and individual partitions.
This helps to reduce extreme strain on the musculoskeletal system.
Stanchions, hand-rails and knee-rails reduce the risk of injuries.
During deceleration, the velocity is reduced to V5, V6 and V7.
A notch effect occurs, for example, on notches (design-related changed in cross-section) in a component and weakens it.
Subjecting Polycarbonate panels to UV light or cooling lubricants over a lengthy period can embrittle the material, weakening the safety panel.