Wählen Sie eine
oder mehrere Sprachen aus
Die Streben werden am Gründgerüst der SystemMobile L und T befestigt.
Eine beliebige Schraube M6 wird mit der Hammermutter 8 St vorgerüstet.
Die Strebensätze U werden am Gründgerüst der SystemMobile U befestigt.
Nevertheless, we recommend that tools are hung on a framework attached to a Pivot Arm.
Aluminium profiles with integrated conduits create the perfect load-bearing, modular framework for constructions.
The profiles act as both the load-bearing components and the external framework of the construction, their anodized aluminium surfaces and covered profile grooves creating a harmonious look.
There is no need for supporting structures in micro-stereolithography.
I-beams (double-T beams) are often used as structural elements in supporting structures.
Supporting structures made of polystyrene are often needed for the manufacture of overhanging or projecting components.