Deutsch

Spannungs-Dehnungs-Diagramm (Neutro)

    Beispielsätze:
  • In einem Spannungs-Dehnungs-Diagramm verläuft die Hookesche Gerade bis zur Proportionalitätsgrenze (Punkt a).
  • Auf das Spannungs-Dehnungs-Diagramm bezogen, beginnt die plastische Verformung mit dem Überschreiten der Elastizitätsgrenze.
English

stress-strain diagram (Neutro)

Description: In a stress-strain diagram, is the maximum active tension. In a stress-strain diagram, the Hooke's straight line extends as far as the proportionality limit (point a). Based on a stress-strain diagram, plastic deformation starts when the limit of elasticity is exceeded.
    Example sentences:
  • In a stress-strain diagram, is the maximum active tension.
  • In a stress-strain diagram, the Hooke's straight line extends as far as the proportionality limit (point a).
  • Based on a stress-strain diagram, plastic deformation starts when the limit of elasticity is exceeded.
Spanisch

diagrama esfuerzo-deformación (Neutro)