Deutsch

Abbau (Masculino)

    Beispielsätze:
  • Mit dem Abbau von Leerstellen oder auch der Umordnung von Versetzungen reduzieren sich Eigenspannungen.
  • Das Setzverhalten des Dichtungsmaterials PE kann zu einem anfänglichem Abbau der Schraubenvorspannung führen.
English

demounting (Neutro)

English

disassembly (Neutro)

Description: Safeguard against loss of fastening screws during disassembly. The two-part fastener enables users to connect together Profile Tubes without disassembly. Assembly, commissioning and operation, disassembly and maintenance work (including
    Example sentences:
  • Safeguard against loss of fastening screws during disassembly.
  • The two-part fastener enables users to connect together Profile Tubes without disassembly.
  • Assembly, commissioning and operation, disassembly and maintenance work
English

dismantling (Neutro)

Description: In manufacturing, dismantling falls under the category of Separating. It is the opposite of Assembly. The modules, machines or equipment that make up a complex system are dismantled or broken down into subsystems such as modules and individual components. Dismantling comes into play during the maintenance, servicing, repair and inspection of plants and systems in order to exchange or repair worn or defective parts, for example. Dismantling is also becoming increasingly popular in recycling, with equipment and materials being dismantled rather than compacted or shredded. Key processes include Recovery of working components and modules for direct use or reconditioning Sorting of resources for recycling Separation of harmful substances for disposal
    Example sentences:
  • In manufacturing, dismantling falls under the category of separating.
  • This effectively prevents the doors from being removed without dismantling the frame.
  • The use of appropriate materials and easy dismantling ensure the product can be recycled.
English

removal (Neutro)

Description: Long 'cycle times', removal operations can be interrupted, restricted space The gradient on the shelves ensures that loads slide down to the removal point. The symmetrical design enables easy removal and filling on both sides.
    Example sentences:
  • Long 'cycle times', removal operations can be interrupted, restricted space The gradient on the shelves ensures that loads slide down to the removal point.
  • The symmetrical design enables easy removal and filling on both sides.
Spanisch

desensamblaje (Neutro)

Spanisch

desmantelado (Neutro)

Description: En la manufactura, el desmantelado entra en la categoría de . Es los opuesto al . Los módulos, las máquinas o los equipos que componen un sistema complejo se desmantelan o separan en subsistemas como módulos y componentes individuales. El desmantelado entra en juego durante el mantenimiento, los trabajos de servicio, la reparación e inspección de plantas y sistemas para poder cambiar o reparar piezas desgastadas o defectuosas, por ejemplo. El desmantelado también se está volviendo cada vez más popular en el reciclado, ya que se desmantelan equipos y materiales en lugar de compactados y despedazados. Los procesos clave incluyen: Recuperación de componentes y módulos en funcionamiento para uso directo o reacondicionamiento. Clasificación de recursos para reciclaje Separación de sustancias peligrosas para su desecho
Spanisch

desmontado (Neutro)

Spanisch

remoción (Neutro)

Chinesisch

拆卸 (Neutro)

Description: 在制造业中,拆卸属于的范畴。它与相反。 模具、机器或设备构成一个复杂的系统,可以被拆卸或分解为如模具和单个组件的子系统。 拆卸应用于维修、服务、设备和系统的维修和检查过程中,用于如交换或修理磨损或有缺陷的零件。 拆卸在回收中的使用也越来越多,拆卸设备和材料而不是压废或撕毁。其关键工序包括: 恢复工作组件和模具来直接使用或进行重建 资源分类回收 有害物质的分离处置 近义词 分解
Chinesisch

除去 (Neutro)