Deutsch

Abfall (Abnahme) (Masculino)

English

debris (Neutro)

Description: The factory equipment is to be delivered clean and free from machining debris, steel parts are to be lightly oiled. Remove all shavings and processing debris. The contact surfaces of the Rack Drive Module must be clean. What's more, additional components or panel elements can be fitted to the underside of the roller conveyor to protect other transport lines underneath from falling debris and soiling.
    Example sentences:
  • The factory equipment is to be delivered clean and free from machining debris, steel parts are to be lightly oiled.
  • Remove all shavings and processing debris.
  • What's more, additional components or panel elements can be fitted to the underside of the roller conveyor to protect other transport lines underneath from falling debris and soiling.
English

decay (Neutro)

Description: Two exponential decay functions envelope the oscillation function.
    Example sentences:
  • Two exponential decay functions envelope the oscillation function.
English

decrease (Neutro)

Description: Semi-conductors are NTC thermistors, i.e. their resistance decreases as the temperature increases. Acceleration metrology is used to determine the increase and decrease in the velocity of bodies. Reversing the polarity of the voltage applied increases the potential barrier and the diffusion decreases exponentially.
    Example sentences:
  • their resistance decreases as the temperature increases.
  • Acceleration metrology is used to determine the increase and decrease in the velocity of bodies.
  • Reversing the polarity of the voltage applied increases the potential barrier and the diffusion decreases exponentially.
English

garbage (Neutro)

English

refuse (Neutro)

English

rubbish (Neutro)

Description: The robust fabric bag of the Waste Bin can handle discarded products and reusable parts without any need for a liner. However, it is advisable to use a Waste Sack when filling the bin with general rubbish.
    Example sentences:
  • However, it is advisable to use a Waste Sack when filling the bin with general rubbish.
English

scrap (Neutro)

Description: Multijaw grabs can be used to pick up coarse bulk material such as stones, slag and scrap as well as solid ground. Lifting magnets are load-handling attachments for lifting magnet-attracting, i.e. ferrous, goods such as scrap, slabs, blooms and chips. The film runs with an open surface through a drying zone before it is removed from the drum or conveyor belt by means of a scraper blade.
    Example sentences:
  • Multijaw grabs can be used to pick up coarse bulk material such as stones, slag and scrap as well as solid ground.
  • ferrous, goods such as scrap, slabs, blooms and chips.
  • The film runs with an open surface through a drying zone before it is removed from the drum or conveyor belt by means of a scraper blade.
English

waste (Neutro)

Description: The potential for waste exists in every single aspect of an internal logistics system. It also supports convection processes with waste heat being extracted. Always within easy reach, the Waste Bin with self-opening lid helps keep things clean and tidy.
    Example sentences:
  • The robust fabric bag of the Waste Bin can handle discarded products and reusable parts without any need for a liner.
  • However, it is advisable to use a Waste Sack when filling the bin with general rubbish.
  • The potential for waste exists in every single aspect of an internal logistics system.
  • It also supports convection processes with waste heat being extracted.
  • Always within easy reach, the Waste Bin with self-opening lid helps keep things clean and tidy.
Spanisch

basura (Neutro)

Spanisch

chatarra (Neutro)

Spanisch

descomposición (Neutro)

Spanisch

desecho (Neutro)

Spanisch

escombro (Neutro)

Spanisch

rechazo (Neutro)

Chinesisch

减少 (Neutro)

Chinesisch

垃圾 (Neutro)

Chinesisch

废料 (Neutro)

Chinesisch

废物 (Neutro)

Chinesisch

碎片 (Neutro)