Deutsch

Abgabeleistung (Femenino)

English

output (Neutro)

Description: The modular components can be used to create variable lengths and power outputs. This ensures that the thermal output is easily controllable and highly efficient. A sudden increase at the input causes a spike at the output.
    Example sentences:
  • The modular components can be used to create variable lengths and power outputs.
  • This ensures that the thermal output is easily controllable and highly efficient.
  • A sudden increase at the input causes a spike at the output.
  • The modular components can be used to create variable lengths and power outputs.
  • Disadvantages are the lower power output, reduced efficiency and the lower thrust force.
  • Asynchronous machines that can be operated with single-phase AC current are used in applications with lower power output.
English

power output (Neutro)

Description: The modular components can be used to create variable lengths and power outputs. Disadvantages are the lower power output, reduced efficiency and the lower thrust force. Asynchronous machines that can be operated with single-phase AC current are used in applications with lower power output.
    Example sentences:
  • The modular components can be used to create variable lengths and power outputs.
  • The modular components can be used to create variable lengths and power outputs.
  • Disadvantages are the lower power output, reduced efficiency and the lower thrust force.
  • Asynchronous machines that can be operated with single-phase AC current are used in applications with lower power output.
Spanisch

salida (Neutro)

Spanisch

salida de potencia (Neutro)

Chinesisch

功率输出 (Neutro)

Chinesisch

输出 (Neutro)