Deutsch

abheben (Verbo)

    Beispielsätze:
  • Fräsen ist ein spanabhebendes Trennverfahren für feste Werkstoffe.
  • Dadurch werden zugleich die Deckel gegen Abheben gesichert sowie die Kanalprofile mit den Deckeln elektrisch leitend verbunden.
  • Das Räumen ist ein spanabhebendes Verfahren zur Herstellung von Innen- und Außenprofilen, bei der ein mehrzahniges Werkzeug mit hintereinanderliegenden Schneidzähnen Material vom Werkstück abträgt.
English

lift (Verbo)

Description: It is not intended for continuous lifting operations in automated industrial processes. Manually operated high-lift pallet trucks are rarely used. Counterbalance fork-lift trucks are motorised floor conveyors.
    Example sentences:
  • It is not intended for continuous lifting operations in automated industrial processes.
  • Manually operated high-lift pallet trucks are rarely used.
  • Counterbalance fork-lift trucks are motorised floor conveyors.
English

lift off (Verbo)

English

raise (Verbo)

Description: The ESD-safe Tray is a shelf with an all-round raised edge that stops its contents falling off. However, raised bumps arranged in a circle keep tools in place. It can be set up for one of two different height ranges - one for a standard sitting position the other for a raised sitting position.
    Example sentences:
  • The ESD-safe Tray is a shelf with an all-round raised edge that stops its contents falling off.
  • However, raised bumps arranged in a circle keep tools in place.
  • It can be set up for one of two different height ranges - one for a standard sitting position the other for a raised sitting position.
English

retract (Verbo)

Description: For example, the Keyboard Shelf can be extended and retracted. The retraction force is manually adjustable and an integrated securing loop is included. A special Fastening Set is also available to convert the Keyboard Shelf to a retractable version which fits neatly under the working surface.
    Example sentences:
  • For example, the Keyboard Shelf can be extended and retracted.
  • The retraction force is manually adjustable and an integrated securing loop is included.
  • A special Fastening Set is also available to convert the Keyboard Shelf to a retractable version which fits neatly under the working surface.
English

take off (Verbo)

Spanisch

alzar (Verbo)

Spanisch

elevar (Verbo)

Spanisch

levantar (Verbo)

Spanisch

retraer (Verbo)

Chinesisch

提升 (Verbo)

Chinesisch

收回 (Verbo)

Chinesisch

起飞 (Verbo)