Deutsch

Abmessung (Femenino)

    Beispielsätze:
  • Durch großzügige Abmessungen passen auch (Automaten-) Flaschen hinein.
  • Allgemeine sicherheitstechnische Anforderungen für Werk-stoffe und Abmessungen.
  • Ihre Abmessungen sind auf die Rastermaße der Profilbaureihen 6 und 8 ausgerichtet.
English

dimension (Neutro)

Description: Im dreidimensionalen Raum gelten sechs Gleichgewichtsbedingungen. There are six conditions of equilibrium in a three-dimensional space. Small dimensions enable installation directly adjacent to a vertical strut.
    Example sentences:
  • Im dreidimensionalen Raum gelten sechs Gleichgewichtsbedingungen.
  • There are six conditions of equilibrium in a three-dimensional space.
  • Small dimensions enable installation directly adjacent to a vertical strut.
English

measurement (Neutro)

Description: The input signal then remains unchanged for the duration of the measurement. Measurements can also be taken at the source of the sound. The arithmetic mean is calculated from the values of the individual measurements.
    Example sentences:
  • The input signal then remains unchanged for the duration of the measurement.
  • Measurements can also be taken at the source of the sound.
  • The arithmetic mean is calculated from the values of the individual measurements.
English

size (Neutro)

Description: A person's physical strength will also vary according to their age, body size, weight and gender. Depending on the profile size and load, several pairs may be necessary. The height-adjustable work bench - ideal for users of all sizes.
    Example sentences:
  • A person's physical strength will also vary according to their age, body size, weight and gender.
  • Depending on the profile size and load, several pairs may be necessary.
  • The height-adjustable work bench - ideal for users of all sizes.
Spanisch

medición (Neutro)

Spanisch

tamaño (Neutro)

Chinesisch

尺寸 (Neutro)

Chinesisch

测量 (Neutro)

Description: 测量使我们能够对与计量单位相关的测量参数进行陈述。测量始终要基于几个要素,包括: 测量原理,它阐明了测量的科学要求。参数只有在具备测量原理时才可以被测量(量化)。有许多非物理性参数,比如音量级也可以被归入到可测量的物理参数(比如拿音量级来说,作为物理参数时就是声压)。 测量方法,描述了如何进行测量(例如通过零位法或微差测量法)。 测量程序,测量原理和测量方法此时将被在实际中应用。 测量要用测量工具或仪器(如天平、温度计)。可能影响到测量结果的外部因素要考虑进来。测量对象可以是身体、身体活动或身体状况。测量有直接测量(可直接读取测量数值)和间接测量(需要推算)。 近义词 测量原理 测量方法 测量程序