abschrauben
-
Beispielsätze:
- Scharniere der Ausführung FP4 können durch Verwendung einer selbstsichernden Mutter an der Schraube des Flächenelementes gegen Abschrauben von außen wirksam geschützt werden.
remove
Description:
In such a case, the square nut can be removed from the Multiblock. Transported materials can be easily removed from shelves. Remove Carriage Profile KLE section from the press-fit device
-
Example sentences:
- In such a case, the square nut can be removed from the Multiblock.
- Transported materials can be easily removed from shelves.
- Remove Carriage Profile KLE section from the press-fit device
screw off
unbolt
undo
Description:
The tube connection cannot be repositioned without first undoing the entire joint. Grundobjekte In diesem Bereich des Menübands können die Tischgestelle und SystemMobile verschoben, gedreht und gelöscht werden. There is also the option to undo the last action or launch an animation of various components.
-
Example sentences:
- The tube connection cannot be repositioned without first undoing the entire joint.
- Grundobjekte In diesem Bereich des Menübands können die Tischgestelle und SystemMobile verschoben, gedreht und gelöscht werden.
- There is also the option to undo the last action or launch an animation of various components.
unscrew
Description:
After the rivet has been tightened, the tension bolt is unscrewed out of the nut when the trigger is pulled again. You can shorten the Timing Belt if necessary by unscrewing the Cover Plate, shortening the Timing Belt and refitting it. Universal lightweight hinge for doors and lids. Can be mounted on the inside or outside of the door (when mounted on the inside it cannot be unscrewed).
-
Example sentences:
- After the rivet has been tightened, the tension bolt is unscrewed out of the nut when the trigger is pulled again.
- You can shorten the Timing Belt if necessary by unscrewing the Cover Plate, shortening the Timing Belt and refitting it.
- Can be mounted on the inside or outside of the door (when mounted on the inside it cannot be unscrewed).