Deutsch

anflanschen (Verbo)

English

flange (Verbo)

Description: Flanges are used for sealing, Joining and closing pipes, machine components and housings. A flange connection can be undone. Flanges frequently take the form of annular plates that are fitted onto the parts to be connected, for example by pressing, bonding or welding. These plates have several holes, enabling them to be bolted together in pairs. Seals can be inserted between the two flange plates. Flanges are made for a large number of different applications. Examples include: Welding flanges with or without neck Blind flanges for sealing pipes Threaded flanges onto which components are screwed Shell cover flanges, which are mostly used on pressure vessels or boilers Block flanges comprising two blocks Slip-on flanges that are simply slipped onto a pipe and secured using a weld-neck ring or collar
    Example sentences:
  • Depending on the application, the drive cannot always be directly flange-mounted.
  • The Flange can also be screwed directly to the Support Arm, however.
  • Depending on the application, the drive cannot always be directly flange-mounted.
  • Wheel flanges or horizontal guide rollers keep the travelling wheel on the rails.
English

flange-mount (Verbo)

Description: Depending on the application, the drive cannot always be directly flange-mounted.
    Example sentences:
  • Depending on the application, the drive cannot always be directly flange-mounted.
  • Depending on the application, the drive cannot always be directly flange-mounted.
Spanisch

bridar (Verbo)

Spanisch

montar en brida (Verbo)

Chinesisch

法兰 (Verbo)