Deutsch

anheben (Verbo)

    Beispielsätze:
  • Zum Anheben einer Last werden Schließ- und Halteseil gleichmäßig belastet.
  • Durch Kettentrieb angetriebene Rollen lassen sich auf langen Strecken zum Wiederanheben des Fördergutes verwenden.
  • Der Tischsäulensatz ist eine Hubeinrichtung zum getrennten Anheben und Absenken der Arbeitsfläche und des Zubehörs.
English

elevate (Verbo)

Description: Mesh and elevated side frames ensure that stored goods do not fall off the racks. This sets it apart from a bridge crane, which usually runs on elevated rails. Platforms built using TPS provide an elevated working platform or a landing between the different flights of a stairway.
    Example sentences:
  • Mesh and elevated side frames ensure that stored goods do not fall off the racks.
  • This sets it apart from a bridge crane, which usually runs on elevated rails.
  • Platforms built using TPS provide an elevated working platform or a landing between the different flights of a stairway.
English

hoist (Verbo)

Description: Brakes that are fitted to hoists must apply their full braking action immediately on actuation. The hoisting devices are usually powered electrically, hydraulically or pneumatically. A crane trolley with hoist usually moves along the bridge girder, unless the gantry crane features a rail-mounted slewing crane.
    Example sentences:
  • Brakes that are fitted to hoists must apply their full braking action immediately on actuation.
  • The hoisting devices are usually powered electrically, hydraulically or pneumatically.
  • A crane trolley with hoist usually moves along the bridge girder, unless the gantry crane features a rail-mounted slewing crane.
English

lift (Verbo)

Description: It is not intended for continuous lifting operations in automated industrial processes. Manually operated high-lift pallet trucks are rarely used. Counterbalance fork-lift trucks are motorised floor conveyors.
    Example sentences:
  • It is not intended for continuous lifting operations in automated industrial processes.
  • Manually operated high-lift pallet trucks are rarely used.
  • Counterbalance fork-lift trucks are motorised floor conveyors.
English

raise (Verbo)

Description: The ESD-safe Tray is a shelf with an all-round raised edge that stops its contents falling off. However, raised bumps arranged in a circle keep tools in place. It can be set up for one of two different height ranges - one for a standard sitting position the other for a raised sitting position.
    Example sentences:
  • The ESD-safe Tray is a shelf with an all-round raised edge that stops its contents falling off.
  • However, raised bumps arranged in a circle keep tools in place.
  • It can be set up for one of two different height ranges - one for a standard sitting position the other for a raised sitting position.
Spanisch

alzar (Verbo)

Spanisch

elevar (Verbo)

Chinesisch

提升 (Verbo)

Chinesisch

起重机 (Verbo)

Description: 起重机是不连续的输送设备,通常用于搬运货物。起重机主要有装配,生产和储存等用途。 起重机常用于货物的短途输送(例如,在建筑工地)。起重机可以在水平方向朝多个方向移动,在垂直方向则可以构成一个 3D 的操作区域。 起重机通过悬挂装置(通常是悬挂葫芦或者特殊物料搬运工装)吊起重物。根据设备的使用目的,起重机可以运行在铁轨、履带、车轮或浮动设施上,底座可以是移动的也可以是固定的。 根据设计不同,起重机也分为很多种类。比如: ,回转塔式起重机 移动式起重机 浮式起重机 近义词 建筑起重机 生产型起重机 仓储起重机