Deutsch

ansteuern (Verbo)

    Beispielsätze:
  • Die Lineareinheiten werden genau auf die Aufgabe abgestimmt und lassen sich separat oder synchron ansteuern.
  • Im statischen Fall lässt er sich leistungslos ansteuern und ermöglicht dabei einen minimalen Durchlasswiderstand.
English

control (Verbo)

Description: The control system can store three standard positions. Replace the control system or contact your service partner. Movement along the X axis is controlled by two synchronised KLE 8.
    Example sentences:
  • The control system can store three standard positions.
  • Replace the control system or contact your service partner.
  • Movement along the X axis is controlled by two synchronised KLE 8.
English

trigger (Verbo)

Description: A spring-loaded brake employing friction resistance is triggered if the chain fails. After the rivet has been tightened, the tension bolt is unscrewed out of the nut when the trigger is pulled again. The RCCB compares outgoing and incoming current and triggers if the difference between them exceeds a certain level.
    Example sentences:
  • A spring-loaded brake employing friction resistance is triggered if the chain fails.
  • After the rivet has been tightened, the tension bolt is unscrewed out of the nut when the trigger is pulled again.
  • The RCCB compares outgoing and incoming current and triggers if the difference between them exceeds a certain level.
Spanisch

activar (Verbo)

Spanisch

controlar (Verbo)

Chinesisch

触发器 (Verbo)