Deutsch

Anwendung (Femenino)

    Beispielsätze:
  • Ein typischer Anwendungsfall sind Lagersichtkästen für Kleinteile.
  • Je nach Anwendung sind Profilrohre mit bis zu vier Nuten lieferbar.
  • Für jede Anwendung müssen beide Faktoren in Betracht gezogen werden.
English

application (Neutro)

Description: For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). The three design variants have been developed to provide the optimum solution for a range of different applications. The four design variants have been developed to provide the optimum solution for a range of different applications.
    Example sentences:
  • 2 Pneumatic Applications).
  • 2 Pneumatic Applications).
  • The three design variants have been developed to provide the optimum solution for a range of different applications.
  • The four design variants have been developed to provide the optimum solution for a range of different applications.
English

use (Neutro)

Description: A special Lid Profile is used to seal the conduit. So it should not be used for profile connections in combination with fastening elements. For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).
    Example sentences:
  • A special Lid Profile is used to seal the conduit.
  • So it should not be used for profile connections in combination with fastening elements.
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
Spanisch

aplicación (Neutro)

Spanisch

uso (Neutro)

Chinesisch

使用 (Neutro)

Chinesisch

应用 (Neutro)