Deutsch

arbeiten (Verbo)

    Beispielsätze:
  • Vor Wartungs- und Reparaturarbeiten die Leuchte vom Netz trennen.
  • Es gibt Arbeiten, bei denen relativ wenig Werkzeuge benötigt wird.
  • Beleuchtung und freie Greifräume erlauben ermüdungsfreies Arbeiten.
English

function (Verbo)

English

operate (Verbo)

Description: Manually operated high-lift pallet trucks are rarely used. Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength. Extremely easy-to-operate work bench with electrical height adjustment.
    Example sentences:
  • Manually operated high-lift pallet trucks are rarely used.
  • Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength.
  • Extremely easy-to-operate work bench with electrical height adjustment.
English

work (Verbo)

Description: Work W is the effect of a Force F on a body over a specific displacement d. It is measured in the SI unit of J (joules). In mathematical terms (and assuming the force is constant), work can be calculated from the scalar product of force \[\overrightarrow{F}\] and displacement covered \[\overrightarrow{s}\]: \[W=\overrightarrow{F}\cdot \overrightarrow{s}\]. If the force is not constant over the course of the displacement, the work that is done is depicted by an area below the line (mathematically: integral with the boundaries a and b) in a force-displacement diagram. A force that is applied perpendicular to the trajectory does not result in any work on the body. Only the tangential component of a force results in work. Work and energy are closely related. Energy is stored work. Work that is done is converted into energy. Work can be broken down into the following types: Lifting work W(l) Acceleration work W(v) Work of deformation W(t) Frictional work W(t)
    Example sentences:
  • Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength.
  • Extremely easy-to-operate work bench with electrical height adjustment.
  • Sturdy Light Fitting for illumination of workplaces and machines.
  • Always set down the height-adjustable work bench on a level surface.
  • The transfer systems are permanently connected to the work benches.
Spanisch

funcionar (Verbo)

Spanisch

operar (Verbo)

Spanisch

trabajar (Verbo)

Chinesisch

功能 (Verbo)

Chinesisch

工作 (Verbo)

Chinesisch

操作 (Verbo)