Deutsch

Aufbau (Masculino)

    Beispielsätze:
  • Heijunka fordert einen sehr effizienten Aufbau der Bereitstellung.
  • Für den ESD-gerechten Aufbau ist das Zubehör entsprechend auszuwählen.
  • Die Winkelstreben am Fuß des Aufbaus schaffen zusätzliche Stabilität.
English

architecture (Neutro)

English

construction (Neutro)

Description: As a result, it is possible to design reliable linear units with very low construction heights. The doors of the machine construction protect both process and personnel. When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.
    Example sentences:
  • As a result, it is possible to design reliable linear units with very low construction heights.
  • The doors of the machine construction protect both process and personnel.
  • When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.
English

design (Neutro)

Description: Design is the process whereby a technical product is conceived, developed and elaborated in order that it can be manufactured. Technical drawings, Assembly instructions and user guides will also be drawn up during this process, which can usually be broken down into the following stages: Specification, when the relevant purpose or task is defined, the properties of the product are specified and prototyping is carried out to test the product. Problem-solving, which focuses on key problems and establishes solutions. Development, when the product is planned in full based on solutions. The function of the product is examined in detail and clear statements are made as regards costs. Elaboration, when details are added, materials are specified and manufacturing options are investigated. Statements regarding costs are completed, necessary documents are added and technical manufacturing details are specified. On completion of all these stages, the project is handed over to Work scheduling and production.
    Example sentences:
  • As a result, it is possible to design reliable linear units with very low construction heights.
  • The three design variants have been developed to provide the optimum solution for a range of different applications.
  • The four design variants have been developed to provide the optimum solution for a range of different applications.
  • For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.
English

structure (Neutro)

Description: with a view to analysing and optimising specific structures. There is no need for supporting structures in micro-stereolithography. A truss is a structure comprising several members.
    Example sentences:
  • with a view to analysing and optimising specific structures.
  • There is no need for supporting structures in micro-stereolithography.
  • A truss is a structure comprising several members.
English

texture (Neutro)

Spanisch

arquitectura (Neutro)

Spanisch

construcción (Neutro)

Spanisch

estructura (Neutro)

Spanisch

textura (Neutro)

Chinesisch

建筑学 (Neutro)

Chinesisch

施工 (Neutro)

Chinesisch

设计 (Neutro)

Description: 设计是使得技术产品经过构思、开发和阐释后可以进行制造的一个过程,以便可用其进行制造。技术图纸、装配说明和用户指南也将在设计过程中制定。设计通常可划分为以下几个阶段: 规格设计:当相关的目的或任务确定之后,就可以明确规定产品的特性并通过制作产品原型进行测试。 解决问题:重点在于关键问题和确立解决方案。 开发:基于解决方案对产品进行全面规划之后进入开发阶段。对产品功能进行详细检查并对成本进行清晰说明。 详细阐释:添加了设计细节,明确了使用材料并调查了制造选项之后进入详细阐释阶段。完成关于成本的说明,添加必要的文档,并明确技术制造细节。 完成这些阶段之后,项目就进入到作业调度和生产环节。