Deutsch

Aufhängung (Femenino)

    Beispielsätze:
  • Das große Plus der Sicherheitsaufhängungen: die Stahlkonstruktion.
  • Mitunter werden zusätzliche flexible Werkzeugaufhängungen benötigt.
  • In der Profilnut verschiebbare Aufhängung für Werkzeuge, Balancer o.
  • Ä.
English

hanger (Neutro)

Description: The major advantage of the Safety Hangers is their steel design. Occasionally, users need additional versatile tool hangers. Hanger which can be moved along the profile groove and is used for suspending tools etc.
    Example sentences:
  • The major advantage of the Safety Hangers is their steel design.
  • Occasionally, users need additional versatile tool hangers.
  • Hanger which can be moved along the profile groove and is used for suspending tools etc.
English

suspension (Neutro)

Description: In the case of a suspended body, gravity lines point from the relevant suspension point A towards the centre of the planet. Track Profiles and Roller Units are also ideal for constructing trolleys for suspension devices. A sling-wire rope is used to connect a suspension element to a load or load-handling attachment.
    Example sentences:
  • In the case of a suspended body, gravity lines point from the relevant suspension point A towards the centre of the planet.
  • Track Profiles and Roller Units are also ideal for constructing trolleys for suspension devices.
  • A sling-wire rope is used to connect a suspension element to a load or load-handling attachment.
Spanisch

colgador (Neutro)

Chinesisch

吊架 (Neutro)

Chinesisch

悬架 (Neutro)