ausbauen
dismantle
Description:
This provides an effective means of preventing a closed door from being dismantled. Everything that has to be dismantled can be reused in some other way. The Clamp Strips and the panel elements can be retrofitted into the profile frame and also be dismantled again.
-
Example sentences:
- This provides an effective means of preventing a closed door from being dismantled.
- Everything that has to be dismantled can be reused in some other way.
- The Clamp Strips and the panel elements can be retrofitted into the profile frame and also be dismantled again.
dismount
enlarge
Description:
The flexible screw attachment principle of all the fastening elements is of particular benefit when making modifications to the structure at a later date, easily allowing enlargements or reductions in size.
-
Example sentences:
- The flexible screw attachment principle of all the fastening elements is of particular benefit when making modifications to the structure at a later date, easily allowing enlargements or reductions in size.
expand
Description:
Pre-existing investments can therefore be expanded as and when required. As a result, pre-existingnbspinvestments can be expanded as and when required. Besides expanding its engineering activities, the company also plans to grow its administrative operations.
-
Example sentences:
- Pre-existing investments can therefore be expanded as and when required.
- As a result, pre-existingnbspinvestments can be expanded as and when required.
- Besides expanding its engineering activities, the company also plans to grow its administrative operations.
extend
Description:
All the solutions can also be easily extended at a later point in time. They can be extended with the appropriate Inserts and Foot Clamps. The range of applications can be extended by appropriate inserts and foot clamps.
-
Example sentences:
- All the solutions can also be easily extended at a later point in time.
- They can be extended with the appropriate Inserts and Foot Clamps.
- The range of applications can be extended by appropriate inserts and foot clamps.
remove
Description:
In such a case, the square nut can be removed from the Multiblock. Transported materials can be easily removed from shelves. Remove Carriage Profile KLE section from the press-fit device
-
Example sentences:
- In such a case, the square nut can be removed from the Multiblock.
- Transported materials can be easily removed from shelves.
- Remove Carriage Profile KLE section from the press-fit device
upgrade
withdraw
Description:
You are entitled to withdraw this consent for future effect at any time. Disengaging the tool rivets the set nut into place before the spindle is then withdrawn It dictates that the parts provided first are also the first to be withdrawn or consumed.
-
Example sentences:
- You are entitled to withdraw this consent for future effect at any time.
- Disengaging the tool rivets the set nut into place before the spindle is then withdrawn It dictates that the parts provided first are also the first to be withdrawn or consumed.
agrandar
expandir
extender
mejorar
remover
retirar
升级
展开
延伸
拆卸
Description:
在制造业中,拆卸属于的范畴。它与相反。 模具、机器或设备构成一个复杂的系统,可以被拆卸或分解为如模具和单个组件的子系统。 拆卸应用于维修、服务、设备和系统的维修和检查过程中,用于如交换或修理磨损或有缺陷的零件。 拆卸在回收中的使用也越来越多,拆卸设备和材料而不是压废或撕毁。其关键工序包括: 恢复工作组件和模具来直接使用或进行重建 资源分类回收 有害物质的分离处置 近义词 分解