Deutsch

Aussparung (Femenino)

    Beispielsätze:
  • Einfache Montage der Käfigmutter durch Einrasten der Schnappfeder in die entsprechende Aussparung.
  • Das Hubgerüst ist quer zur Längsachse verschiebbar und in einer Aussparung in der Mitte eines Plattformfahrzeuges verbaut.
  • Beim Verfahren der Last wird das Hubgerüst hydraulisch in die Aussparung gezogen und die Last dann auf der Plattform des Querstaplers abgelegt.
English

cutout (Neutro)

Description: Panel elements can be slid into the profile groove without needing cutouts in the corners. Panel elements can be slid into the profile groove without needing cutouts at the corners, where the fastening elements are.
    Example sentences:
  • Panel elements can be slid into the profile groove without needing cutouts in the corners.
  • Panel elements can be slid into the profile groove without needing cutouts at the corners, where the fastening elements are.
English

recess (Neutro)

Description: The Captive Nuts can be installed by snapping the latch springs into the corresponding recess. As a result, they run on the top and underside of the recess in the support profile. The closed rear wall of the Recessed Grip prevents the operator's fingers from extending all the way through and possibly being injured.
    Example sentences:
  • The Captive Nuts can be installed by snapping the latch springs into the corresponding recess.
  • As a result, they run on the top and underside of the recess in the support profile.
  • The closed rear wall of the Recessed Grip prevents the operator's fingers from extending all the way through and possibly being injured.
Spanisch

rebaje (Neutro)

Spanisch

recorte (Neutro)

Chinesisch

保险开关 (Neutro)

Chinesisch

凹处 (Neutro)